• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Heat Shrink Tube EA944BL-3.2

Heat Shrink Tube EA944BL-3.2

【Product Specifications】
・Material-Polyolefin
・Color-Black
・Length-152mm
・Withstand voltage-600V
・Shrink temperature-120℃
・Shrink ratio-50%
・Ideal for insulation, protection, and terminal treatment of wiring in equipment
・Pre-shrinkID…3.2mm
・Post-shrinkID…1.6mm
・Qty.…20

Part Number

Configured Part Number is shown.

EA944BL-3.2

Part Number
EA944BL-3.2
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BL-3.2 in the Heat Shrink Tube EA944BL-3.2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)