Total Counter EA940LJ-22

Total Counter EA940LJ-22

【Product Specifications】
・Type-H7GP
・Total counter of DIN48 x 24mm
・Character height-8.5mm
・Supports each input mode of NPN or PNP with the changeover switch.
・Supports both of external reset and manual reset.
・Color…Black
・Power supply…12 to 24VDC

Part Number

Configured Part Number is shown.

EA940LJ-22

Part Number
EA940LJ-22
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940LJ-22 in the Total Counter EA940LJ-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)