Electronic Counter EA940LJ-2

Electronic Counter EA940LJ-2

【Product Specifications】
・DIN48 x 48mm
・Single-stage setting
・Total preset Counter
・Type--1: H7CX-A-N, -2: H7CX-A11-N
・Attachment…Socket type

Part Number

Configured Part Number is shown.

EA940LJ-2

Part Number
EA940LJ-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940LJ-2 in the Electronic Counter EA940LJ-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)