• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Push Button Switch EA940DF-92

Push Button Switch EA940DF-92

【Product Specifications】
・Structure unaffected by vertical to 60° rainfall (general rainproof type)
・Motor can be switched between normal and reverse operations.
・IP64
・Dim.--91, -92: 68 x 203 x 82mm-93: 80 x 224 x 88mm
・Number ofpoles…3P (3-phase)
・Rated conductingcurrent…15A

Part Number

Configured Part Number is shown.

EA940DF-92

Part Number
EA940DF-92
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DF-92 in the Push Button Switch EA940DF-92 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)