• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

1-Contact push button control box EA940DF-23

1-Contact push button control box EA940DF-23

【Product Specifications】
・Dia. 22mm switch
・Momentary type
・Contact specification-1b
・Box material-Polycarbonate
・Protection structure-IP65
・Dim.-68 x 91 x 68mm
・Rated operating characteristics: voltage/current-600VAC/1.2A600VDC/0.1A

Part Number

Configured Part Number is shown.

EA940DF-23

Part Number
EA940DF-23
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DF-23 in the 1-Contact push button control box EA940DF-23 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)