• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Push Button for Emergency EA940DD-138

Push Button for Emergency EA940DD-138

【Product Specifications】
・Rating-7A 300V
・Can be used readily for general residential buildings.
・Dim.-46 x 112 x 36(D)mm
・Cannot be used for emergency warning equipment defined under Fire Service Act.

Part Number

Configured Part Number is shown.

EA940DD-138

Part Number
EA940DD-138
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DD-138 in the Push Button for Emergency EA940DD-138 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)