• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

LED Emergency Stop Push Button Switch EA940DA-41

LED Emergency Stop Push Button Switch EA940DA-41

【Product Specifications】
・Common for dia. 22 and dia. 25 holes cut in panel
・Rating-10A
・Contact specification-1a1b
・Material-Body: polycarbonate
・Push lock return type
・Button dia.-Dia. 40mm
・LED bulb-24VAC/DC
・With forced intervals mechanism and safety trigger action mechanism
・Dim.-40 x 41 x 91(H)mm

Part Number

Configured Part Number is shown.

EA940DA-41

Part Number
EA940DA-41
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-41 in the LED Emergency Stop Push Button Switch EA940DA-41 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)