• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Small push button switch EA940DA-151

Small push button switch EA940DA-151

【Product Specifications】
・Hole cut in panel-6.5mm
・Rated capacity-6A 125VAC
・Panel thickness-3.1mm
・< >of switch characteristics shows momentary operation.
・The button is sold separately.(EA940DA-150A to -150M)
・Dim.--151, -152: 7.9 x 13 x 40(H)mm-153, -154: 12.7 x 13 x 40(H)mm
・Number of poles…Single-pole, double-throw
・Switch…ON-〈ON〉

Part Number

Configured Part Number is shown.

EA940DA-151

Part Number
EA940DA-151
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-151 in the Small push button switch EA940DA-151 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)