Flat-Type Push Button Switch EA940D-2B

Flat-Type Push Button Switch EA940D-2B

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・Momentary type
・Button dia.-40mm
・Push button color-With black, green, and red tips(only yellow for-1Y, -2Y, -3Y, -1AY, and-2BY)
・Color…Black, green, red
・Contact…2b
・Type…ABN102

Part Number

Configured Part Number is shown.

EA940D-2B

Part Number
EA940D-2B
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-2B in the Flat-Type Push Button Switch EA940D-2B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)