• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Power Panel Cabinet Single Swing Type EA940CZ-9

Power Panel Cabinet Single Swing Type EA940CZ-9

【Product Specifications】
・Material-Body: Steel
・Effective depth-141mm
・Mounted board-Steel board: 2.3mm
・For indoors
・Protection grade-IP2XD
・External dim.(mm)-500 x 600 x 160
・Board dim.(mm)-420 x 520

Part Number

Configured Part Number is shown.

EA940CZ-9

Part Number
EA940CZ-9
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CZ-9 in the Power Panel Cabinet Single Swing Type EA940CZ-9 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)