(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3M™ Nylon Zip Tie (Weather-Resistant)【10-100 Pieces Per Package】

3M™ Nylon Zip Tie (Weather-Resistant)

[Features]
・ The zip tie tip is curved for smooth threading.
・ Its excellent head structure enables firm tying and fixing.
[Use]
・ For bundling outdoor cables, wires, and pipes.

Part Number

Configured Part Number is shown.

Part Number
NBO-80MM
NBO-100MM
NBO-1020MM
NBO-1220MM
NBO-150MM
NBO-200MM
NBO-250MM
NBO-300MM
NBO-370MM
NBO-430MM
NBO-530MM
NBO-780MM
NBO-830MM
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Tensile Strength
(N)
Thickness
(mm)
JAN Code Trusco Code

SGD 1.80

100 Pieces Per Package

1 Pack(s) 8 Day(s) 15802.4780.94548623357508370-0658

SGD 2.20

100 Pieces Per Package

1 Pack(s) 8 Day(s) 221002.5791.054548623357515370-0542

SGD 35.70

10 Pieces Per Package

1 Pack(s) 8 Day(s) 295102097781.84548623357614370-0551

SGD 41.60

10 Pieces Per Package

1 Pack(s) 8 Day(s) 365122097781.84548623357621370-0569

SGD 5.00

100 Pieces Per Package

1 Pack(s) 8 Day(s) 351503.61781.24548623357522370-0577

SGD 8.40

100 Pieces Per Package

1 Pack(s) 8 Day(s) 502004.82171.34548623357539370-0585

SGD 14.00

100 Pieces Per Package

1 Pack(s) 8 Day(s) 602504.82171.34548623357546370-0593

SGD 18.01

100 Pieces Per Package

1 Pack(s) 8 Day(s) 763004.82171.34548623357553370-0607

SGD 40.70

100 Pieces Per Package

1 Pack(s) 8 Day(s) 1023707.65531.64548623357560370-0615

SGD 74.60

100 Pieces Per Package

1 Pack(s) 8 Day(s) 11043097781.84548623357577370-0623

SGD 123.80

100 Pieces Per Package

1 Pack(s) 8 Day(s) 14053097781.84548623357584370-0631

SGD 22.20

10 Pieces Per Package

1 Pack(s) 8 Day(s) 22878097781.84548623357591370-0640

SGD 23.50

10 Pieces Per Package

1 Pack(s) 8 Day(s) 23983097781.84548623357607370-0666

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Black Operating Temperature Range Min(°C) -40
Operating Temperature Range Max(°C) 85 Operating Environment Outdoor Use

Tech Support