(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electroscope (for Alternating Current/Direct Current)

Electroscope (for Alternating Current/Direct Current)

[Features]
· All-in-one model capable of contact AC and DC and non-contact AC detection.
· Accurate detection using an LED and buzzer.
· Includes a convenient probe light for use in dimly lit places.
· Non-step volume sensitivity adjustment function for non-contact AC voltage detection.
· Secure self-test function.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

V17

 
Part Number
V17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 52.44

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Measured AC voltage range (lower limit)(VAC) 7 Measured AC voltage range (upper limit)(VAC) 1000 Measured DC voltage range (lower limit)(VDC) 5
Measured DC voltage range (upper limit)(VDC) 1000 Power Supply Button buttery Dimensions(mm) Width 17.5 x depth 18 x height 132
JAN Code 4983621100228 Trusco Code 494-9803 Other specifications Detection voltage: contact-type DC: 5 to 1000 V, contact-type AC: 7 to 1000 V, non-contact-type AC: 30 to 1000 V

Please check the type/dimensions/specifications of the part V17 in the Electroscope (for Alternating Current/Direct Current) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)