Lightning Guard (2P / 3 Sockets)

Part Number

Configured Part Number is shown.

TAP-SP207

Part Number
TAP-SP207
Part NumberVolume DiscountDays to ShipNote
3 Day(s) or more With tracking fire prevention insulation cap

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape A-2 socket Number of Insertion Openings/Split Openings 3
Color White Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) With or without noise filter NA With/without magnet NA

Please check the type/dimensions/specifications of the part TAP-SP207 in the Lightning Guard (2P / 3 Sockets) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)