(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Power Strip, 2 Sockets, Lightening Surge Compatible

Power Strip, 2 Sockets, Lightening Surge Compatible

A power strip that protects connected devices from lightning surges.
[Features]
・ Built-in surge absorbing element that protects equipment from line surges caused by lightning strikes
・ Plug specifications: 2P type. Body outlet specifications: 2 P type 2 outlets
・ Built-in noise filter that reduces conduction noise that enters from outlets such as walls
・ Since the angle of the tip of the plug can be changed freely, wiring becomes easier
[Applications]
・ When you want to increase the number of outlets. When you want to use it as a power strip
・ When you want to make the wiring compact

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KT-180

 
Part Number
KT-180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.56

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape A-2 socket Number of Insertion Openings/Split Openings 2
Switch form None Color White Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)

Please check the type/dimensions/specifications of the part KT-180 in the Power Strip, 2 Sockets, Lightening Surge Compatible series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)