(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Category 6 flat LAN cable

Category 6 flat LAN cable

1.5-mm thin flat type, Gigabit Ethernet compliant.

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
LA-FL6-005BK
LA-FL6-01BK
LA-FL6-01W
LA-FL6-02BK
LA-FL6-02W
LA-FL6-03BK
LA-FL6-03BL
LA-FL6-03W
LA-FL6-05W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Length: Fixed Length
(m)

SGD 7.64

1 Piece(s) 10 Day(s) Black0.3 to 0.90.5

SGD 8.84

1 Piece(s) 10 Day(s) Black1.0 to 1.91

SGD 8.84

1 Piece(s) 10 Day(s) White1.0 to 1.91

SGD 10.04

1 Piece(s) 10 Day(s) Black2.0 to 2.92

SGD 10.04

1 Piece(s) 10 Day(s) White2.0 to 2.92

SGD 12.46

1 Piece(s) 10 Day(s) Black3.0 to 4.93

SGD 12.46

1 Piece(s) 10 Day(s) Blue3.0 to 4.93

SGD 12.46

1 Piece(s) 10 Day(s) White3.0 to 4.93

SGD 17.30

1 Piece(s) 10 Day(s) White5.0 to 6.95

Loading...

  1. 1

Basic Information

Category CAT6 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Stranded Wire No. of Cores (No. of Connection Pins) 8 Core
Length Fixed Outer Diameter(mm) 1.5 x 6.2 Cable Type Flat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)