• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

8 point TTLI/O, 12 point counter

8 point TTLI/O, 12 point counter

TTL with high affinity with measuring instruments

PDF

Part Number

Configured Part Number is shown.

PCI-8554

 
Part Number
PCI-8554
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus PCI PCI bracket Standard
Dimension length(mm) 107 Dimension width(mm) 134

Please check the type/dimensions/specifications of the part PCI-8554 in the 8 point TTLI/O, 12 point counter series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)