(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Antistatic mouse pad

Antistatic mouse pad
  • On Sale Till 31/03/2024

A4 size static electricity removal mouse pad that makes mouse operation easy.
[Features]
・ The power of silver to remove static electricity from the body and its comfortable use
・ Because it is A4 size, even if you move the mouse a lot, the mouse does not stick out and you can use it comfortably
・ Since fibrous silver is sewn into the mouse pad, static electricity can be eliminated just by touching it
・ It has antibacterial and deodorant effects due to silver ions
・ The mouse does not run too much, and you don't mind the unpleasant rattling noise of the mouse
・ Made of cloth, it feels good against the skin and you don't have to worry about the unpleasant rattling noise of the mouse
[Applications]
・ Ideal for blue LED, laser, optical, and ball mice

(i)Caution

  • Some products have been discontinued. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MPD-SEA4BK

 
Part Number
MPD-SEA4BK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 33.23

SGD 22.60

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Color or Pattern Black Features Anti-bacterial and deodorizing effects ensure the mouse pad is always hygienic. Simply touch the mouse pad to remove any static electricity built up in the body. Specifications Compatible with Laser Optical and Ball Mice
Size (W x D x H)(mm) 297x210x3 Material Top Surface: Silver Fibers / Polyester, Rear Surface: Rubber Sponge

Please check the type/dimensions/specifications of the part MPD-SEA4BK in the Antistatic mouse pad series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)