(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Silver ion cleaning cloth (antibacterial and deodorant)

Silver ion cleaning cloth (antibacterial and deodorant)

Anti-bacterial and deodorant effects from nano-ionic silver power

(i)Caution

  • This product will be discontinued in July 2021. Depend on stock status, the end time will be changed.
  • Some products have been discontinued. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CD-CC14SV

Part Number
CD-CC14SV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.36

1 Piece(s) 10 Day(s)

Loading...

  1. 1
 

Basic Information

Features Microfiber — five times more absorbent than cotton. Retains anti-bacterial effectiveness—even after 100 washes. Size (W x D x H)(mm) 200x200 Specifications Microfiber (silver nano-ion processing)

Please check the type/dimensions/specifications of the part CD-CC14SV in the Silver ion cleaning cloth (antibacterial and deodorant) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)