Bluetooth Barcode Reader

Bluetooth Barcode Reader

Rechargeable Bluetooth barcode reader ideal for mobile use with its compact and lightweight design.

Part Number

Configured Part Number is shown.

BCR-001

Part Number
BCR-001
Part NumberVolume DiscountDays to ShipRoHS
6 Day(s) or more Compliant

Loading...

  1. 1

Basic Information

Barcode standard JAN/EAN/UPC / CODE39 / CODE128 Shape Handy Interface Bluetooth
Representative Standard CE Dimension vertical(mm) 15 Dimension width(mm) 27
Dimension depth(mm) 68 Compliant standard FCC / VCCI / TELEC / IEC60601 Medical EMC Supported Any other barcode standard NW-7(CODABAR) / CODE93 / EAN128(GS1-128) / Matrix2of5 / RSS-14(GS1-Databar)

Please check the type/dimensions/specifications of the part BCR-001 in the Bluetooth Barcode Reader series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)