Blue-Tech Cable Mouse

Blue-Tech Cable Mouse

High precision blue LED sensor Blue-Tech equipped, 3 button small wired mouse

Part Number

Configured Part Number is shown.

MA-BL1R

Part Number
MA-BL1R
Part NumberVolume DiscountDays to ShipRoHSNumber of buttons
(Piece)
Accessory Supported OS
6 Day(s) or more Compliant3Instruction ManualWindows, Mac

Loading...

  1. 1

Basic Information

Type Mouse Interface USB(HID1.1) Mouse type Blue LED
Dimension depth(mm) 91 Dimension width(mm) 53 Dimension thickness(mm) 35
Color Red Cable Length(m) 1 Resolution(Count / Inch) 1000

Please check the type/dimensions/specifications of the part MA-BL1R in the Blue-Tech Cable Mouse series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)