Ergonomic Laser Mouse

Ergonomic Laser Mouse

[Features]
· Shaped to the human body, this ergonomic wireless mouse is less prone to lead to tendinitis.
· With the high-performance laser engine, it is possible to operate on glossy surfaces that are difficult for conventional optical sensors to detect.

Part Number

Configured Part Number is shown.

MA-ERG5

Part Number
MA-ERG5
Part NumberVolume DiscountDays to ShipNumber of buttons
(Piece)
Accessory Supported OS
8 Day(s) or more 5Instruction manualWindows, Mac

Loading...

  1. 1

Basic Information

Type Mouse Interface USB(HID1.1) Mouse type Laser
Dimension depth(mm) 135.5 Dimension width(mm) 100 Dimension thickness(mm) 87
Cable Length(m) 1.6 Resolution(Count / Inch) 2400/1600/800

Please check the type/dimensions/specifications of the part MA-ERG5 in the Ergonomic Laser Mouse series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)