ZEROSHOCK Digital Video Camera Case ZSB-DV003BK

ZEROSHOCK Digital Video Camera Case ZSB-DV003BK

[Features]
· Uses low-resilient polyurethane material, which is superb in absorbing shocks.ZEROSHOCK

Part Number

Configured Part Number is shown.

ZSB-DV003BK

Part Number
ZSB-DV003BK
Part NumberVolume DiscountDays to ShipFeatures Accessory Material Size
(mm)
7 Day(s) or more Front pocket × 1, side pockets × 2Shoulder strap × 1, partition plate × 2Outer material: polyurethane, lining: polyester, core material: low-resilience polyurethaneH145 × W250 × D100

Loading...

  1. 1

Basic Information

Product Type All in type Color Black

Please check the type/dimensions/specifications of the part ZSB-DV003BK in the ZEROSHOCK Digital Video Camera Case ZSB-DV003BK series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)