(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Unit chassis (Part Numbers)

Unit chassis

[Features]
・ For equipment units of system racks that form testing equipment and measuring equipment, etc.
・ You can slide by using the slide rail (RD64) and convex rail (RD62) in combination.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RD11-23EA
RD11-24EA
RD11-33EA
RD11-34EA
RD11-35EA
RD11-43EA
RD11-44EA
RD11-45EA
RD11-46EA
RD11-210JA
RD11-215JA
RD11-220JA
RD11-310JA
RD11-315JA
RD11-320JA
RD11-325JA
RD11-415JA
RD11-420JA
RD11-425JA
RD11-430JA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Dimension W
(mm)
Dimension H
(mm)
Dimension D
(mm)

SGD 278.96

1 Piece(s) 6 Day(s) or more 10EIA482.5132.5253

SGD 308.51

1 Piece(s) 6 Day(s) or more 10EIA482.5177253

SGD 313.67

1 Piece(s) 6 Day(s) or more 10EIA482.5132.5353

SGD 342.64

1 Piece(s) 6 Day(s) or more 10EIA482.5177353

SGD 346.10

1 Piece(s) 6 Day(s) or more 10EIA482.5221.5353

SGD 343.22

1 Piece(s) 6 Day(s) or more 10EIA482.5132.5453

SGD 375.35

1 Piece(s) 6 Day(s) or more 10EIA482.5177453

SGD 415.50

1 Piece(s) 6 Day(s) or more 10EIA482.5221.5453

SGD 443.62

1 Piece(s) 6 Day(s) or more 10EIA482.5266453

SGD 217.25

1 Piece(s) 6 Day(s) or more 10JIS48099253

SGD 227.93

1 Piece(s) 6 Day(s) or more 10JIS480149253

SGD 255.47

1 Piece(s) 6 Day(s) or more 10JIS480199253

SGD 261.19

1 Piece(s) 6 Day(s) or more 10JIS48099353

SGD 286.73

1 Piece(s) 6 Day(s) or more 10JIS480149353

SGD 317.70

1 Piece(s) 6 Day(s) or more 10JIS480199353

SGD 347.25

1 Piece(s) 6 Day(s) or more 10JIS480249353

SGD 366.45

1 Piece(s) 6 Day(s) or more 10JIS480149453

SGD 402.59

1 Piece(s) 6 Day(s) or more 10JIS480199453

SGD 432.71

1 Piece(s) 6 Day(s) or more 10JIS480249453

SGD 455.38

1 Piece(s) 6 Day(s) or more 10JIS480299453

Loading...

  1. 1

Basic Information

Type Panel/Stand Material Aluminum, iron Color Pale white

Tech Support