(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC/DC digital clamp meter + true RMS value

AC/DC digital clamp meter + true RMS value

Ideal for automobiles, HVs and EVs, with DMM function

[Features]
· Measures up to AC/DC600.0A.
· Also possible to measure a distorted waveform with the true RMS detection system.
· Peak hold function 1ms.
· Relative value (REL) measurement, data hold, auto power save functions.
· LCD display with backlight.
· Sample rate: Approximately 3 times/sec.
· Safety standards: IEC61010 CAT.III 600V.
· Range is fixed at 600A when peak hold function is used.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DCM600DR

 
Part Number
DCM600DR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 336.83

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Display Digital Measuring range [Voltage](V) 600 Measuring range [Current](A) 60/600
Measuring range [Resistance](Ω) 999.9 Standard CE

Please check the type/dimensions/specifications of the part DCM600DR in the AC/DC digital clamp meter + true RMS value series.

Tech Support