(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Analog multimeter (with hard case)

Analog multimeter (with hard case)

Analog Multi-Tester With Continuity Check Buzzer.
[Features]
・ Equipped with shock-resistant tote band meter that is hard to break even if dropped
・ ±DCV zero center meter installed
・ Double protection function of fuse and diode to protect the circuit from overvoltage
・ 1.5 V battery check range installed
・ Tilt stand for visibility of meter deflection
・ Hard case included for easy carrying and storage
[Applications]
・ Ideal for electrical work with an impact resistance meter

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SP21/C

 
Part Number
SP21/C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 142.03

1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Display Analog Measuring range - Voltage(V) 0.3(5kΩ)/3/12/30/120/600(20kΩ/V)/12/30/120/300/600 Measuring range - Current(A) 60μ/30m/0.3
Measuring range - Resistance(Ω) 2k/20k/2M Measuring range - C(F) 500μ

Please check the type/dimensions/specifications of the part SP21/C in the Analog multimeter (with hard case) series.

Tech Support