(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· 1a contact: 10A, 1a1b contacts: 8A. small and high capacity.
· 1a contact: 10A, 1a1b contacts 8 A. For power supply switching and output when space saving measures are needed.
· Now even smaller with a height of 10 mm, a width of 20 mm, and a length of 15 mm.
· Boasts a low power consumption of 200mW and high sensitivity.
· The standard type is UL508 and CSA standard certified.
· The series also includes types that support ultrasonic cleaning.
· Dedicated P6C socket type also available.
Japanese Only
Part Number
Configured Part Number is shown.
Type | Single Stable Type | |||
---|---|---|---|---|
Structure | Contact Configuration | Terminal | Model | Coil Rated Voltage (V) |
Flux Resistant Type | 1a | Standard Terminal Type | Model G6C-1117P-US | 5 DC |
12 DC | ||||
24 DC | ||||
1a1b | Standard Terminal Type | Model G6C-2117P-US | 5 DC | |
12 DC | ||||
24 DC |
Type | Single Stable Type | |||
---|---|---|---|---|
Structure | Contact Configuration | Terminal | Model | Coil Rated Voltage (V) |
Plastic Seal Type | 1a | Standard Terminal Type | Model G6C-1114P-US | 5 DC |
12 DC | ||||
24 DC | ||||
1a1b | Standard Terminal Type | Model G6C-2114P-US | 5 DC | |
12 DC | ||||
24 DC |
UL/CSA standard certification marking
Power Relay G6C Series appearance
G6C-□117P-US dimensional outline drawing
Flux-resistant type (standard terminal type)
Units: mm
* represents the average dimensions.
The dimensions within < > are for the dedicated socket (model P6C) relay (G6C□-□□□□P(-FD)-US-P6C).
G6C-□114P-US dimensional outline drawing
Plastic seal type (standard terminal type)
Units: mm
* represents the average dimensions.
The dimensions within < > are for the dedicated socket (model P6C) relay (G6C□-□□□□P(-FD)-US-P6C).
The international (non-Japan) standard certification ratings are different from the performance values which were determined separately. As such, make sure you check these values before use.
UL standard certified type - File: No.E41643
CSA standard certified type - File: No.LR31928
Model | Number of Contacts | Operating Coil Rating | Contact Rating | Number of Times Tested |
---|---|---|---|---|
Model G6C ( ) | 1 | 3 to 24 V DC | 10 A 250 V AC (General Use) 80°C 10 A 30 V DC (Resistive) 80°C 1/6 HP 125 V AC, 1/4 HP 125 V AC 80°C 1/3 HP 250 V AC, 1/4 HP 250 V AC 80°C 600 W 120 V AC (Tungsten) 80°C (excluding -FD type) | 6,000 |
530 VA 20 to 265 V AC Max 2 A (Pilot Duty) 80°C 43.2 VA 30 V DC (Pilot Duty) 80°C | 6,000 | |||
12LRA 2.2FLA 30 V DC 80°C | 30,000 1,000 (-FD type) | |||
2 | 8 A 250 V AC (General Use) 80°C 8 A 30 V DC (Resistive) 80°C 1/6 HP 125 V AC, 1/4 HP 125 V AC 80°C 1/3 HP 250 V AC, 1/4 HP 250 V AC 80°C 600 W 120 V AC (Tungsten) 80°C (excluding -FD type) | 6,000 | ||
530 VA 20 to 265 V AC Max 2 A (Pilot Duty) 80°C 43.2 VA 30 V DC (Pilot Duty) 80°C | 6,000 | |||
12LRA 2.2FLA 30 V DC 80°C | 30,000 1,000 (-FD type) |
Model | Number of Contacts | Operating Coil Rating | Contact Rating | Approved Switching Operations |
---|---|---|---|---|
Model G6C ( ) | 1 | 3, 5, 6, 12, 24 V DC | 10 A 250 V AC (cosφ = 1) 40°C 5 A 250 V AC (cosφ = 0.4) 40°C | 20,000 |
2 | 3, 5, 6, 12, 24 V DC | 7 A 250 V AC (cosφ = 1) 40°C 3.5 A 250 V AC (cosφ = 0.4) 40°C | 20,000 times |
Model | Number of Contacts | Operating Coil Rating | Contact Rating | Approved Switching Operations |
---|---|---|---|---|
Model G6C ( ) | 1 | 3, 5, 6, 12, 24 V DC | 10 A 250 V AC (cosφ = 1) 40°C 5 A 250 V AC (cosφ = 0.4) 40°C 10 A 30 V DC (L/R = 0 ms) 40°C | 20,000 times |
2 | 8 A 250 V AC (cosφ = 1) 40°C 3.5 A 250 V AC (cosφ = 0.4) 40°C 8 A 30 V DC (L/R = 0 ms) 40°C |
Rated Voltage (V) | Rated Current (mA) | Coil Resistance (Ω) | Operating Voltage (V) | Release Voltage (V) | Maximum Allowable Voltage (V) | Power Consumption (mW) | |
---|---|---|---|---|---|---|---|
DC | 5 | 40 | 125 | 70% or Less | 10% or More | 160% (at 23°C) | Approx. 200 |
12 | 16.7 | 720 | |||||
24 | 8.3 | 2,880 |
Contact Configuration | 1a Contact | 1a1b Contact | ||
---|---|---|---|---|
Rated Load | Resistance Load | Inductive Load (cosφ = 0.4, L/R = 7 ms) | Resistance Load | Inductive Load (cosφ = 0.4, L/R = 7 ms) |
250 V AC 10 A (8A) 30 V DC 10 A (10 A) | 250 V AC 5 A (5A) 30 V DC 5 A (5 A) | 250 V AC 8 A (8A) 30 V DC 8 A (8 A) | 250 V AC 3.5 A (3.5A) 30 V DC 3.5 A (3.5 A) | |
Contact Mechanism | Single | |||
Contact Material | Ag Alloy (Cd Free Material) | |||
Rated Conduction Current | 10 A (10 A) | 8 A (8 A) | ||
Maximum Contact Voltage Value | 380 V AC, 125 V DC | |||
Maximum Contact Current Value | 10 A (10 A) | 8 A (8 A) | ||
Maximum Switching Capacity Value (Reference Values) | 2,500 VA 300 W | 1,250 VA 220 W | 2,000 VA 240 W | 875 VA 170 W |
Type | Single Stable Type | |
---|---|---|
Contact Resistance *1 | 30 mΩ or Less | |
Operation (Set) Time *2 | 10 ms or Less (Approx. 5 ms) | |
Recovery (Reset) Time *2 | 10 ms or Less (Approx. 2 ms) | |
Minimum Set Pulse Width | - | |
Minimum Reset Pulse Width | - | |
Insulation Resistance *3 | Between Coil and Contact | 1,000 MΩ or More |
Between Contacts of Same Polarity | 1,000 MΩ or More | |
Between Contacts of Different Polarities | 1,000 MΩ or More (1a, 1b Contacts) | |
Between Set/Reset Coils | - | |
Withstand Voltage | Between Coil and Contact | 2,000 V AC 50/60 Hz 1 min |
Between Contacts of Same Polarity | 1,000 V AC 50/60 Hz 1 min | |
Between Contacts of Different Polarities | 2,000 V AC 50/60 Hz 1 min (1a, 1b Contacts) | |
Between Set/Reset Coils | - | |
Vibration | Durability | 10 to 55 to 10 Hz, Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm) |
Malfunction | 10 to 55 to 10 Hz, Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm) | |
Shock / Impact | Durability | 1,000 m/s2 |
Malfunction | 100 m/s2 | |
Durability | Mechanical | 50,000,000 Times or More (Switching Frequency: 18,000 Times/h) |
Electrical | 100,000 Times or More (Rated Load, Switching Frequency: 1,800 Times/h) | |
Failure Rate P Level (Reference Value *4) | 5 V DC 10 mA | |
Ambient Operating Temperature | -25 to +70°C (Assuming No Freezing or Condensation) | |
Operating Ambient Humidity | 5 to 85% RH | |
Weight | Approx. 5.6 g |
*1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
*2. The values within ( ) are the actual values.
*3. Measurement conditions: Measured with a 500 V DC megohmmeter (at 250 V DC between set/reset coil).
*4. This value is obtained with a switching frequency of 120 times/min.
Part Number |
---|
G6C-1114P-US DC5 |
G6C-1114P-US DC12 |
G6C-1114P-US DC24 |
G6C-1117P-US DC5 |
G6C-1117P-US DC12 |
G6C-1117P-US DC24 |
G6C-2114P-US DC12 |
G6C-2114P-US DC24 |
G6C-2117P-US DC5 |
G6C-2117P-US DC24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Contact Configuration | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | AC rated load | DC rated load | Protective Structure |
---|---|---|---|---|---|---|---|---|---|---|
SGD 14.30 SGD 5.01 | 1 Piece(s) | Same day | 1a | 10 | 5 | AC250 10A | DC30 10A | Plastic seal type | ||
SGD 8.47 SGD 4.40 | 1 Piece(s) | Same day | 1a | 10 | 12 | AC250 10A | DC30 10A | Plastic seal type | ||
SGD 8.47 SGD 4.40 | 1 Piece(s) | Same day | 1a | 10 | 24 | AC250 10A | DC30 10A | Plastic seal type | ||
SGD 8.04 SGD 4.10 | 1 Piece(s) | Same day | 1a | 10 | 5 | AC250 10A | DC30 10A | Flux resistant shape | ||
SGD 9.30 SGD 4.46 | 1 Piece(s) | Same day | 1a | 10 | 12 | AC250 10A | DC30 10A | Flux resistant shape | ||
SGD 8.71 SGD 4.44 | 1 Piece(s) | Same day | 1a | 10 | 24 | AC250 10A | DC30 10A | Flux resistant shape | ||
SGD 9.92 SGD 5.36 | 1 Piece(s) | Same day | 1a1b | 8 | 12 | AC250 8A | DC30 8A | Plastic seal type | ||
SGD 9.44 SGD 5.38 | 1 Piece(s) | Same day | 1a1b | 8 | 24 | AC250 8A | DC30 8A | Plastic seal type | ||
SGD 8.47 SGD 4.40 | 1 Piece(s) | Same day | 1a1b | 8 | 5 | AC250 8A | DC30 8A | Flux resistant shape | ||
SGD 8.30 | 1 Piece(s) | 67 Day(s) | 1a1b | 8 | 24 | AC250 8A | DC30 8A | Flux resistant shape |
Loading...
Application | Power | Terminal shape | For Circuit Boards | Dimension height(mm) | 10 |
---|---|---|---|---|---|
Dimension width(mm) | 20 | Dimension depth(mm) | 15 | Type | Standard Form |
Contact mechanism | Single | Relay function | Single stable shape |
How can we improve?
How can we improve?