MOS FET relayG3VM-81HR

MOS FET relayG3VM-81HR

[Features]
· An optically coupled MOS FET and infrared-emitting diode MOSFET relay.
· The 80V load voltage series now included. It is an SOP6 pin packaged type with a continuous load current of 1250mA.
· The withstand voltage between the input and output is 1500Vrms.

Part Number

Configured Part Number is shown.

G3VM-81HR

Part Number
G3VM-81HR
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 2.1 Dimension width(mm) 6.3
Dimension depth(mm) 4.4 Circuit Board Mounting Circuit Board Surface Mounting Load voltage (MAX)(V) 80
Continuous load current (MAX) 1250mA Rated: LED forward current 50mA

Please check the type/dimensions/specifications of the part G3VM-81HR in the MOS FET relayG3VM-81HR series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)