MOS FET relayG3VM-62J1

MOS FET relayG3VM-62J1

[Features]
· A MOSFET relay. Suitable for use with micro-signal and analog signal switching.
· The 60V load voltage series now includes a two channel type.
· Continuous load current: 400mA.
· The withstand voltage between the input and output is 1500Vrms.

Part Number

Configured Part Number is shown.

G3VM-62J1

Multi Polar Contact Configuration Type

MOS FET Relay G3VM-62J1: related images

G3VM-◯J◯ Series external appearance

MOS FET Relay G3VM-62J1: related images

Surface mount terminal dimensional outline drawing

MOS FET Relay G3VM-62J1: related images

Mounting pad dimensions (recommended values)

Weight: 0.2 g
*The actual product is marked differently from the image shown here.

Absolute Maximum Ratings (Ta = 25°C)

ItemsSymbolsModel G3VM-62J1UnitConditions
Input SideLED Forward CurrentIF50mA-
DC Forward Current Reduction RateΔIF/°C-0.5mA/°CTa ≧ 25°C
LED Reverse VoltageVR5V-
Junction TemperatureTJ125°C-
Output SideLoad Voltage (Peak AC/DC)VOFF60V-
Continuous Load Current (Peak AC/DC)IO400mA-
On Current Reduction RateΔIO/°C-4.0mA/°CTa ≧ 25°C
Pulse On CurrentIOp1,200mAt = 100 ms, Duty = 1/10
Junction TemperatureTJ125°C-
Input-Output Withstand Voltage (Note 1)VI-O1,500VrmsAC for 1 min
Ambient Operating TemperatureTa-40 to +85°CAssuming No Condensation or Freezing
Storage TemperatureTstg-55 to +125°C
Soldering Temperature Conditions-260°C10 s

(Note 1): The input-output withstand voltage was measured by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Performance (Ta = 25°C)

ItemsSymbols-Model G3VM-62J1UnitConditions
Input SideLED Forward VoltageVFMinimum1.0VIF = 10 mA
Standard1.15
Maximum1.3
Reverse CurrentIRMaximum10μAVR = 5 V
Capacity Between TerminalsCTStandard30pFV = 0, f = 1 MHz
Trigger LED Forward CurrentIFT
(IFC)
(Note 3)
Standard1.6mAIO = Continuous Load Current Rated Value
Maximum3
Return LED Forward CurrentIFC
(IFT)
(Note 3)
Minimum0.1mAIOFF = 100 μA
Output SideMaximum Output On ResistanceRONStandard1ΩIF = 5 mA, IO = Continuous Load Current Rated Value
Maximum2
Leakage Current With Open CircuitILEAKMaximum1μAVOFF = Load Voltage Rated Value
Capacity Between TerminalsCOFFStandard130pFV = 0, f = 1 MHz
Input-Output CapacityCI-OStandard0.8pFf = 1 MHz, VS = 0 V
Input-Output Capacity and Insulation ResistanceRI-OMinimum1,000VI-O = 500 V DC, ROH ≦ 60%
Standard108
Turn-ON TimetONStandard0.8msIF = 5 mA, RL = 200 Ω,
VDD = 20 V
Maximum2
Turn-OFF TimetOFFStandard0.1
Maximum0.5

Refer to the catalog for other specifications.

Part Number
G3VM-62J1
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 2a Latch function NA
Terminal shape For PCB Dimension height(mm) 2.1 Dimension width(mm) 9.4
Dimension depth(mm) 4.4 Circuit Board Mounting Circuit Board Surface Mounting Load voltage (MAX)(V) 60
Continuous load current (MAX) 400mA Rated: LED forward current 50mA

Please check the type/dimensions/specifications of the part G3VM-62J1 in the MOS FET relayG3VM-62J1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)