(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MOS FET relayG3VM-61G1

MOS FET relayG3VM-61G1

SOP 4-pin package general-purpose MOS FET relay that can be used for a wide range of applications.
[Features]
・ MOSFET relay suitable for switching minute signals and analog signals
・ Renewal of type G3VM-S1 Series
・ Continuous load current: 400 mA
・ Withstand voltage between input/output 1,500 Vrms
[Applications]
・ Semiconductor manufacturing equipment
・ Various measuring instruments
・ Data Logger
・ Mounted on PCB for communication equipment, office equipment, etc., and is used in a wide range of applications

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G3VM-61G1

 
Part Number
G3VM-61G1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3.36

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 2.1 Dimension width(mm) 3.9
Dimension depth(mm) 4.4 Circuit Board Mounting Circuit Board Surface Mounting Load voltage (MAX)(V) 60
Continuous load current (MAX) 400mA Rated: LED forward current 50mA

Please check the type/dimensions/specifications of the part G3VM-61G1 in the MOS FET relayG3VM-61G1 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)