(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MOS FET relayG3VM-351G

MOS FET relayG3VM-351G

[Features]
· A small, thin, flat type outline package mini MOSFET relay with a height of 2.1 mm. The MOSFET is optically coupled with an infrared emitting diode.
· An updated version of the G3VM-S2 series.
· Continuous load current: 110mA.
· The withstand voltage between the input and output is 1500Vrms.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G3VM-351G

 
Part Number
G3VM-351G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5.01

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 2.1 Dimension width(mm) 3.9
Dimension depth(mm) 4.4 Circuit Board Mounting Circuit Board Surface Mounting Load voltage (MAX)(V) 350
Continuous load current (MAX) 110mA Rated: LED forward current 50mA

Please check the type/dimensions/specifications of the part G3VM-351G in the MOS FET relayG3VM-351G series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)