(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A DIN style board-to-board connector built to further expand on the DIN concept.
[Features]
・ DIN standard connector can be mated
・ Ideal for automatic solder mounting because it is a circuit board mounted style
・ DIN style 1 adopts the same mounting dimensions as DIN
・ DIN style 2 further expands the mounting dimensions and realizes a comfortable mounting
・ UL standard (file No. E103202), CSA standard (file No. LR62678) certified products are standard products (Type XC5K is excluded)
[Applications]
・ Communication equipment, office equipment, test and measuring instrument, disaster prevention and crime prevention equipment, security equipment, etc.
・ Mounted on a PCB and used in a wide range of applications
Japanese Only
Part Number
Configured Part Number is shown.
XC5 (DIN style) external appearance
Model XC5A-□□82-1 (DIP right-angle terminal) dimensional drawing
Model XC5A-□□82-1 (DIP right-angle terminal) PCB processing dimensional drawing
Note: The terminal numbers are not printed on the product.
Model XC5A DIP terminal cross sectional drawing
Model XC5B-□□31-0 / Model XC5B-□□31-3 (DIP straight terminal) dimensional drawing
Model XC5B-□□31-0 / Model XC5B-□□31-3 (DIP straight terminal) PCB processing dimensional drawing
Note: The terminal numbers are not printed on the product.
XC5B DIP terminal cross sectional drawing
Model XC5E-□□81-2 (DIP straight terminal) dimensional drawing
Model XC5E-□□81-2 (DIP straight terminal) PCB processing dimensional drawing
Note: The terminal numbers are not printed on the product.
Model XC5E DIP terminal cross sectional drawing
Common items / Units: mm
Model XC5A 2 row configuration type plug, DIN style 1
Number of Contacts | Terminal Shape | Type |
---|---|---|
20 | DIP right angle type terminal | Model XC5A-2082-1 |
32 | Model XC5A-3282-1 | |
44 | Model XC5A-4482-1 | |
50 | Model XC5A-5082-1 | |
64 | Model XC5A-6482-1 | |
100 | Model XC5A-0182-1 |
Note: The housing of this product does not including a coding key so coding cannot be performed.
Model XC5B 2-row layout type socket, DIN style compatible product
Number of Contacts | Terminal Shape | Type |
---|---|---|
14 | DIP Straight Terminal | Model XC5B-1431-3 |
16 | Model XC5B-1631-3 | |
20 | Model XC5B-2031-0 | |
30 | Model XC5B-3031-3 | |
32 | Model XC5B-3231-0 | |
44 | Model XC5B-4431-0 | |
50 | Model XC5B-5031-0 | |
64 | Model XC5B-6431-0 |
Note: 20, 32, 44, 50, and 64-contact types (-0 type) use a standard DIN connector housing and while there is a coding key slot, coding is not feasible due to relationship with the plug.
Note, 14, 16, 30-contact types (-3 type) are dedicated parts and so do not have a coding key slot.
Model XC5E 2-row configuration type plug, DIN style 2
Number of Contacts | Terminal Shape | Type |
---|---|---|
20 | DIP right angle type terminal | Model XC5E-2081-2 |
30 | Model XC5E-3081-2 | |
32 | Model XC5E-3281-2 | |
44 | Model XC5E-4481-2 | |
50 | Model XC5E-5081-2 | |
64 | Model XC5E-6481-2 |
Note: The housing of this product does not including a coding key so coding cannot be performed.
Model XC5F 2-row configuration type socket, DIN style 2
Number of Contacts | Terminal Shape | Type |
---|---|---|
20 | DIP right angle type terminal | Model XC5F-2032-2 |
30 | Model XC5F-3032-2 | |
44 | Model XC5F-4432-2 | |
50 | Model XC5F-5032-2 |
Note: The housing of this product does not include a coding key slot so coding cannot be performed.
Model XC5K high-profile stacking type plug
Shape | 30 mm Between Boards Type | 25 mm Between Boards Type | Connector Type for Mated Connector |
---|---|---|---|
Number of Contacts | |||
16 | Model XC5K-1631-3A | Model XC5K-1631-2A | Model XC5B-1631-3 |
20 | Model XC5K-2031-3A | Model XC5K-2031-2A | Model XC5B-2031-0 |
32 | Model XC5K-3231-3A | Model XC5K-3231-2A | Model XC5B-3231-0 |
Model XC5C 3-row configuration type plug, DIN style 1
Number of Contacts | Terminal Shape | Type |
---|---|---|
96 | DIP right angle type terminal | Model XC5C-9682-1 |
Model XC5D 3-row layout type socket, DIN style compatible product
Number of Contacts | Terminal Shape | Type |
---|---|---|
64 (Hollow) | DIP Straight Terminal | Model XC5D-6431-0 |
96 | Model XC5D-9631-0 |
Rated Current | 2 A |
---|---|
Rated Voltage | 300 V AC |
Contact Resistance | 20 mΩ or Less (20 mV or Less, 100 mA or Less) * |
Insulation Resistance | 106 MΩ or Greater (at 100 V DC) |
Voltage Endurance | 1,000 V AC/1 min (Leak Current 1 mA or Less) |
Overall Insertion Force | Number of Contacts × 0.59 N or Less |
Removal Force | 0.15 N or More (with t = 0.56 mm test gauge) |
Insertion/Removal Tolerance | 50 |
Operating Temperature Range | -55 to +125°C (No icing at low temperatures) |
*30 mΩ or less (at 20 mV or less, 100 mA or less) for the Model XC5K.
* Refer to the catalog for product information other than that listed above.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Connection direction | Note |
---|---|---|---|---|---|---|---|---|
SGD 9.92 | 1 Piece(s) | 4 Day(s) or more | Male (plug) | 100 | Angle | - | ||
SGD 2.74 | 1 Piece(s) | 3 Day(s) or more | Male (plug) | 20 | Angle | - | ||
SGD 3.61 | 1 Piece(s) | 4 Day(s) or more | Male (plug) | 32 | Angle | 2-line array type plug DIN style 1 | ||
SGD 3.63 | 1 Piece(s) | 4 Day(s) or more | Male (plug) | 44 | Angle | - | ||
SGD 4.81 | 1 Piece(s) | 4 Day(s) or more | Male (plug) | 50 | Angle | - | ||
SGD 2.97 | 1 Piece(s) | 3 Day(s) or more | Female (socket) | 16 | Straight | - | ||
SGD 3.36 | 1 Piece(s) | Same day | Female (socket) | 20 | Straight | - | ||
SGD 4.35 | 1 Piece(s) | 4 Day(s) or more | Female (socket) | 32 | Straight | - | ||
SGD 5.87 | 1 Piece(s) | 4 Day(s) or more | Female (socket) | 50 | Straight | - | ||
SGD 7.20 | 1 Piece(s) | 4 Day(s) or more | Female (socket) | 64 | Straight | Two line array type socket DIN style compatible product | ||
SGD 8.98 | 1 Piece(s) | 4 Day(s) or more | Male (plug) | 96 | Angle | - | ||
SGD 8.08 | 1 Piece(s) | 4 Day(s) or more | Female (socket) | 64 | Straight | Three line array type socket DIN style compatible product type, 64-pole (hollow) | ||
SGD 8.65 | 1 Piece(s) | 4 Day(s) or more | Female (socket) | 96 | Straight | - | ||
SGD 2.53 | 1 Piece(s) | 3 Day(s) or more | Male (plug) | 20 | Straight | - | ||
SGD 4.29 | 1 Piece(s) | 3 Day(s) or more | Male (plug) | 30 | Straight | - | ||
SGD 3.52 | 1 Piece(s) | 4 Day(s) or more | Male (plug) | 32 | Straight | - | ||
SGD 2.75 | 1 Piece(s) | 4 Day(s) or more | Female (socket) | 20 | Angle | - | ||
SGD 4.40 | 1 Piece(s) | 4 Day(s) or more | Female (socket) | 30 | Angle | - | ||
SGD 5.06 | 1 Piece(s) | 4 Day(s) or more | Female (socket) | 44 | Angle | - | ||
SGD 4.07 | 1 Piece(s) | 4 Day(s) or more | Male (plug) | 16 | Straight | - | ||
SGD 5.00 | 1 Piece(s) | 4 Day(s) or more | Male (plug) | 20 | Straight | - | ||
SGD 3.63 | 1 Piece(s) | 4 Day(s) or more | Male (plug) | 20 | Straight | - | ||
SGD 4.73 | 1 Piece(s) | 4 Day(s) or more | Male (plug) | 32 | Straight | - | ||
SGD 5.06 | 1 Piece(s) | 4 Day(s) or more | Male (plug) | 32 | Straight | - |
Loading...
Application | Board-to-Board | Rated Current(A) | 2 | Rated Voltage(V) | AC300 |
---|---|---|---|---|---|
Circuit Board Attachment Method | Circuit Board Hole Insertion | Withstand Voltage(One min/leak current 1 mA or less) | AC1000V | Contact part plating | Nickel base Gold plating |
Terminal part plating | Nickel tin plating |
How can we improve?
How can we improve?