(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Economical, with unbeatable ease-of-use.
· Operation is simple, with an increase key for each digit. Safe and reliable.
· Insulated separation of the power source circuit from the input circuit for parts inside the counter.
· An upper limit of the setting value can be set, preventing mis-operation by the output apparatus due to erroneous setting.
· The function counting the number of outputs contributes to estimating counter lifetime and loading
· Water resistant/dust resistant structure (UL 508 Type 4X: IP66).
· Implements a key protect function.
Japanese Only
Part Number
Configured Part Number is shown.
H7CZ-L8D1
H7CZ external appearance
Excellent operability
Operation is simple, just press the up key for each digit.
Setting value limit function
An upper limit for the setting value can be set, preventing unexpected operation by the output apparatus due to erroneous setting.
Insulated separation of the power supply and input circuit
The power supply circuit and input circuit are isolated from each other in the timer.
Non-insulated counters have constraints on wiring such as prohibiting grounding of the input 0 V line, etc., and if there are errors in the wiring the counter will fail, but the H7CZ is secure.
Number of outputs counting function
The number of times output is turned ON is cumulatively counted (alarm display, number of times can be monitored, units of 1,000). Contributes to estimation of the counter and load life.
Waterproof / dust-proof structure (UL508 Type 4X: IP66)
Can be used safely even in areas with water.
Note: When using waterproof packing Y92S-29.
Implementation of a key protect function
7 patterns can be selected. Can be set to match the usage situation.
Insulation Resistance | 100 MΩ or more (at 500 V DC megger) between the conductive part terminal and exposed non-charging metal part, between discontinuous contacts | |
---|---|---|
Withstand Voltage | Between charging metal part and non-charging metal part: 2,000 V AC, 50/60 Hz, 1 min Between power supply and input circuit: 2,000 V AC, 50/60 Hz, 1 min (24 V AC / 12 to 24 V DC types are 1,000 V AC) Between control output and power supply, input circuit: 2,000 V AC, 50/60 Hz, 1 min Between discontinuous contacts: 1,000 V AC, 50/60 Hz, 1 min | |
Impulse Voltage | Between power supply terminals: 3.0 kV (1.0 kV for 24 V AC / 12 to 24 V DC) Between the conductive part terminal and exposed non-charging metal part: 4.5 kV (1.5 kV for 24 V AC / 12 to 24 V DC) | |
Noise Resistance | Between power supply terminals: ±1.5 kV Between input terminals: ±600 V Square-wave noise by noise simulator (pulse width 100 ns/1 μs, rise 1 ns) | |
Electrostatic Strength | 8 kV (Malfunction), 15 kV (Destruction) | |
Vibration | Endurance | 10 to 55 Hz, half amplitude 0.75 mm, 3 directions, 2 h each |
Malfunction | 10 to 55 Hz, half amplitude 0.35 mm, 3 directions, 10 min each | |
Shock | Endurance | 300 m/s2, 3 axes each direction, 3 times each |
Malfunction | 100m/s2, 3 axes each direction, 3 times each | |
Life | Mechanical life: 10 million operations or more Electrical life: 100,000 operations or more (250 V AC, 3 A, resistive load, ambient temperature conditions: 23°C) | |
Mass | Approx. 100 g (Main Body Only) |
Series H7CZ-L8 / -L8D1 (embedded mounting / surface mounting) external shape
Series H7CZ-L8 / -L8D1 (embedded mounting / surface mounting) dimensional drawing
Part Number |
---|
H7CZ-L8D1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|---|
SGD 111.47 SGD 80.26 | 1 Piece(s) | Same day |
Loading...
Type | Counter | Display method | Liquid Crystal | Power Supply Voltage | AC/DC |
---|---|---|---|---|---|
Output Method | Relay | Representative Standard | CE / UL / CUL | Dimension vertical(mm) | 48 |
Dimension width(mm) | 48 | Dimension depth(mm) | 63.7 | Rated power supply voltage(V) | AC24/DC12 to 24 |
Contact Configuration | 1c | Terminal shape | Plug-in terminal | Digits = N (counter) | 6-digit (-99999 to 999999) |
Pre-scale function (counter) | ○ | Input mode (counter) | Addition/deduction |
Please check the type/dimensions/specifications of the part H7CZ-L8D1 in the Electronic Counter H7CZ series.
How can we improve?
How can we improve?