(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Easy-to-use clamp integrated type logger for measuring DC current.
[Features]
・ Start logging with the touch of a button. Logs data to the built-in memory at fixed intervals (initial value 1 second)
・ You can check the average value, maximum value, and minimum value on the spot as well as the logged data
・ Sampling in as little as 500 ms
・ Battery lasts a long time. It can record for 6 days with 1 full charge
・ Recording interval 1 second, (23℃)
・ Battery life is about 27 days with a recording interval of 1 minute
・ Operating temperature range: -10°C to + 55°C
・ Environmentally resistant and can be used in harsh temperature environments
[Applications]
・ Used for DC current measurement of batteries, solar panels, etc.
Japanese Only
Part Number
Configured Part Number is shown.
ZN-DCC11
ZN-DCC11 appearance
Power supply: secondary lithium battery (USB charging)
ZN-DCC11 dimensional drawing
Unit: mm
Format | Model ZN-DCC11 |
---|---|
Rated Measurement Current | ±200 A DC |
Maximum Number Of Times Clamped | 10,000 Times |
Inner Diameter Of Clamp | φ23 |
Applicable Circuit Voltage | 500 V DC max. |
Display | 7-segment LCD with 4 digits on 1 row, supplemental information indicators and CHARGE LED |
Recording Interval | 0.5 s, 1 s, 2 s, 5 s, 10 s, 20 s, 30 s or 1 min (can be set with utility software) |
Conversion Function *1 | Instantaneous Power |
Internal Memory Capacity | 105 Files Max. *2 Approx. 1,700,000 data items (1 data item: approx. 4 bytes) *3 |
Power Supply | Secondary Lithium Battery (charged via USB port on a PC) |
Current Consumption | 75 mA Max. (maximum current consumption when connected via USB) |
Battery Life *4 | Approx. 6 days (with recording interval at 1 s and ambient temperature of 23°C) |
Charging Time | Approx. 3 Hours (estimated time with an ambient temperature of 23°C, starting from a battery level of 0) |
Operating Temperature Range | Battery powered: -10°C to +55°C (no condensation or freezing) Charging via USB: 0°C to 40°C (no condensation or freezing) |
Operating Humidity Range | 20 to 80% RH (no condensation or freezing) |
Storage Temperature And Humidity Range | -10°C to +60°C, 20 to 80% RH (no condensation or freezing) |
Insulation Resistance | With USB Connector Case: 50 MΩ Min. (500 V DC Mega) |
Dielectric Withstand Voltage | With USB Connector Case: 1,000 V AC, 50/60 Hz for 1 min |
Vibration (Resistance) | 10 to 150 Hz, with double amplitude of 0.7 mm, acceleration of 50 m/s2 for 80 min each in X, Y and Z directions |
Shock (Resistance) | 150 m/s2 3 times each in 6 directions (up/down, left/right and forward/backward) *5 |
Material | ABS |
USB Insertion/Removal Durability | 5,000 Times |
Degree Of Protection | IP30 |
Weight (Packaged) | Approx. 300 g |
Accessories | Instruction manual, utility disc (CD-ROM) *6, USB cable (mini-B), and hand strap (comes attached to the logger) |
*1. Instantaneous power is calculated using the measured current and set voltage. Make sure to set the correct number.
*2. A single file is created for each time logging is started/stopped. If the maximum number of files is exceeded, an E12 error will be displayed and logging will be unable to start.
*3. If the number of data items reaches the internal memory capacity, an E11 error will be displayed and logging will stop.
*4. The duration of the battery life depends on the measurement environment, recording interval and operating mode.
*5. Install the product in a location where it will not be subject to impact.
*6. The utility disc contains the utility software, USB driver, PDF manual file, etc.
System requirements for the enclosed software: OS: Windows XP SP3 / Windows 7 (64‑bit supported only for Windows 7)
CPU: Intel-equivalent processor of 1.5 GHz minimum, Memory: 1 GB minimum (2 GB or higher is recommended)
Format | Model ZN-DCC11 | |
---|---|---|
Rated Measurement Current | ±200 A DC | |
Allowable Measurement Current | 110% of rated measurement current | |
Current Accuracy* | 0 to ±24.9 A | ±2.0% rdg ±5 digits |
±25.0 to ±99.9 A | ±2.5% rdg ±5 digits | |
±100 to ±200 A | ±2.0% rdg ±1 digits | |
Logged Values | Current Values | |
Applicable Circuit | Direct Current (DC) Circuit |
*At an ambient temperature of 23±10°C and rated input.
Please refer to the catalog for any product information not listed above.
Part Number |
---|
ZN-DCC11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|---|
SGD 845.29 SGD 388.83 | 1 Piece(s) | Same day |
Loading...
Type | Clamp power logger | Usage Form | Handy | External storage | Not Applicable |
---|---|---|---|---|---|
Battery drive time(h) | 144 | Display | Liquid crystal 7 segment 4 digits 1 levels | Measurement DC Current Range (A) | ±200 |
Measurement Application Circuit (Power Logger) | DC System Circuit (DC) | Function | Instantaneous Power | Clamp Inner Diameter (mm) | φ23 |
Material | ABS | Protective Structure | IP30 |
Please check the type/dimensions/specifications of the part ZN-DCC11 in the DC Clamp Logger ZN-DCC11 series.
How can we improve?
How can we improve?