• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Exposed Switch Box

Exposed Switch Box

[Features]
· Also compatible with exposed switchbox large square plates.
· Includes a sleeve that allows the use of VE pipes of one size smaller (excluding hub-less).
· PVR-16 and PVR-22U correspond to to underside ports convenient for delivery piping.
· Exposed switch box (for waterproof outlets)
· Wide size perfect for waterproof electrical outlets.
· Not suitable for outlets, etc. which only include a ground lead on one side. Please double check your device’s dimensions.
· Size 22 is perfect for electric vehicle charging outlets.
· PVR22-BC1A and PVR22-BCU feature φ27 holes, making it possible to mount various types of connectors.
· Includes a sleeve that allows the use of VE pipes of one size smaller.

PDF

Japanese Only

Part Number
PVR16-0
PVR16-0J
Part NumberVolume DiscountDays to ShipColor
3 Day(s) or more Gray
3 Day(s) or more Beige

Loading...

  1. 1
 

Basic Information

Dimension width W(mm) 74 Dimension vertical H(mm) 119 Representative Standard PSE
Type Hub-less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)