(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Cable Protector Molding (with Tape)

Cable Protector Molding (with Tape)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cable Protector Molding (with Tape)
  • Cable Protector Molding (with Tape)

Cable Protector (with tape) ideal for attachment points where nails cannot be used.

[Features]
• Adhesive tape is pre-prepared on underside, meaning tape is not required. Ideal for attachment points where nails cannot be used.
· A flat type that eliminates concerns over tripping through which hand trucks and trolleys can pass smoothly.
· A nail hole is provided in the base so the rack can be nailed on.
· With temporary retaining tape that is convenient for storing multiple or unruly cables.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OP4-GT

Part Number
OP4-GT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.21

1 Piece(s) 9 Day(s)

Loading...

  1. 1
 

Basic Information

Standard Size OP4 type Color Gray Dimension (B x H x L) 45mmx11mmx1m

Please check the type/dimensions/specifications of the part OP4-GT in the Cable Protector Molding (with Tape) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)