• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

FEP Heat Shrinking Tube FST

FEP Heat Shrinking Tube FST

This product has excellent properties such as heat resistance, cold-resistance, chemical resistance, and is also flame retardant. The recommended heat shrinking temperature is 150°C.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FST-040
FST-050
FST-060
FST-070
FST-090
FST-100
FST-120
Part NumberVolume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Internal diameter (after contraction)
(mm)
Other Properties
48 Day(s) or more 104.4 or more0.253.5 or lessCold Resistance
48 Day(s) or more 105.5 or more0.254.5 or LessCold Resistance
48 Day(s) or more 106.5 or more0.255.0 or LessCold Resistance
48 Day(s) or more 107.5 or more0.256.0 or lessCold Resistance
48 Day(s) or more 109.5 or more0.38.0 or LessCold Resistance
48 Day(s) or more 1011.0 or more0.39.0 or lessCold Resistance
48 Day(s) or more 1013.0 or more0.311.0 or lessCold Resistance

Loading...

  1. 1

Basic Information

Material Fluororesin Color Natural color (semi-transparent) Flame Retardant Available
Tube Length(mm) 1000 Special Function/Application Heat Resistant / Chemical-Resistant Continuous operating temperature(°C) 200

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)