Guard II flat【5 Pieces Per Package】

Guard II flat

This is a guide with a slight tilt which is used for optimal floor wiring in barrier-free environments.

[Features]
Because the tilt is slight, shopping carts, baby strollers, wheelchairs, etc. can pass smoothly through.
Because the special resin is impact resistance, it also offers outstanding strength.
Installation can be performed easily using double sided tape [Magic Sticker (for flooring)]

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GF1103

Part Number
GF1103
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial

5 Pieces Per Package

3 Day(s) or more Vinyl Chloride

Loading...

  1. 1
 

Basic Information

Length(m) 1 Color Milky White

Please check the type/dimensions/specifications of the part GF1103 in the Guard II flat series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)