• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Power Strip, 4 Outlets with Dust Blocker

Power Strip, 4 Outlets with Dust Blocker

[Features]
ELPA 180° rotation plug. With tracking resistant cover. Heat resistant. Serves the purpose of shock prevention by sealing the blade receivers of the unused outlets. This has adopted a safe protective covering. 4 outlets.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WBT-4010B(W)
WBT-4050B(DG)
Part NumberVolume DiscountDays to ShipCable Length
(m)
Color
3 Day(s) or more 1White
3 Day(s) or more 5Gray

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Socket shape A-2 socket Number of Insertion Openings/Split Openings 4
Function Tracking prevention / Dust protection Rated Current(A) 15 Rated Voltage(V) 125

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)