• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Power Strip, 2 Outlets

Power Strip, 2 Outlets

[Features]
ELPA Power from a single outlet can be shared two ways with this corner outlet power splitter. Total: up to 1200W.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A-32H(W)

 
Part Number
A-32H(W)
Part NumberVolume DiscountDays to ShipRoHS
3 Day(s) or more 10

Loading...

  1. 1

Basic Information

Plug shape Other Socket shape A-2 socket Number of Insertion Openings/Split Openings 2
Color White Rated Current(A) 12 Rated Voltage(V) 125

Please check the type/dimensions/specifications of the part A-32H(W) in the Power Strip, 2 Outlets series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)