Wire-to-Board/Wire-to-Wire Plug Housing with 2.0-mm Pitch

Wire-to-Board/Wire-to-Wire Plug Housing with 2.0-mm Pitch

[Features]
· Molex housing supports a retainer and can be used for both wire-to-board and wire-to-wire applications (fits 51216 series housings).
· Number of leads: 2 - 15 leads

Part Number

Configured Part Number is shown.

51227-0500

Part Number
51227-0500
Part NumberVolume DiscountDays to ShipRoHSConnector series initials Conforming terminal Mating Partner
4 Day(s) or more 6Number51217, 5608651216

Loading...

  1. 1

Basic Information

Connector Shape Square shape Applicable pin/contact Male (plug) Number Of Cores 5
Application Cable Connection Pitch(mm) 2.00 Number of Columns 1
Color Natural Color

Please check the type/dimensions/specifications of the part 51227-0500 in the Wire-to-Board/Wire-to-Wire Plug Housing with 2.0-mm Pitch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)