Wire-to-Board/Wire-to-Wire Terminal with 2.0-mm Pitch

Wire-to-Board/Wire-to-Wire Terminal with 2.0-mm Pitch

[Features]
· Molex housing supports a retainer and can be used for both wire-to-board and wire-to-wire applications (Applicable housing: Series 51216).
· Core wire sizes: AWG #22 through #28.
• Coating outer diameter: ∅ 1.5 mm max.
• Strip length: 1.6 - 2.0 mm

Part Number

Configured Part Number is shown.

59370-8000

Part Number
59370-8000
Part NumberVolume DiscountDays to ShipRoHSApplicable wire coating outer diameter
(mm)
4 Day(s) or more 61.5

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application Cable Connection Allowable Current(A) 2.5
Allowable Voltage(V) 250 Wire connection method Crimp Conforming housing 51216
Applicable size AWG 22 to 28

Please check the type/dimensions/specifications of the part 59370-8000 in the Wire-to-Board/Wire-to-Wire Terminal with 2.0-mm Pitch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)