UL2517 Fixed Power Supply Cable 300V UL・CSA Standard

UL2517 Fixed Power Supply Cable 300V UL・CSA Standard

Cable for fixed power supplies, 300V, UL/CSA rated, CE/UL2517 Series

[Features]
▪ Cable for which complies with UL standards and CSA standards.
· May be used primarily as cabling for wiring contained inside electronic equipment.
· Features excellent flexibility and oil resistance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
UL2517-AWG14-2-100
UL2517-AWG14-3(G/Y)-100
UL2517-AWG14-4(G/Y)-100
UL2517-AWG14-6(G/Y)-100
Part NumberVolume DiscountDays to ShipRoHSNumber Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire Other Properties
8 Day(s) or more 627.7NAFlexibility
8 Day(s) or more 638.2GY (green/yellow) coloredFlexibility
8 Day(s) or more 648.9GY (green/yellow) coloredFlexibility
8 Day(s) or more 6610.6GY (green/yellow) coloredFlexibility

Loading...

  1. 1

Basic Information

Overall Length(m) 100 AWG size(AWG) 14 Rated Voltage 300V
Shield NA Properties Oil Resistance Representative Standard UL / CSA(c-UL)
Sheath (outer coating) color Black Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)
Internal conductor outer diameter(mm) 1.92 Insulation body outer diameter(mm) 2.82 Insulation body thickness(mm) 0.45
Insulation body color Number display white on black Internal conductor configuration (number of strands/strand diameter)(Units/mm) 41/0.26

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)