(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Braided Sleeve (Standard)

Braided Sleeve (Standard)

This is a braided-type protective tube with exceptional elasticity and stretchability.

[Features]
• A braided protection tube that can be freely stretched.
• Easy to install due to the high level of elasticity and laceration and abrasion resistance properties.
• Each of the series is equipped with self-extinguishing ability, and the chemical resistance properties provides this product with a high degree of safety.
• The diameter can be expanded by 200% or more than the natural diameter, which allows a single item to covers many sizes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FL-3-1
FL-3-5
FL-3-10
FL-3-300
FL-6-1
FL-6-5
FL-6-10
FL-6-300
FL-9-1
FL-9-5
FL-9-10
FL-9-150
FL-12-1
FL-12-5
FL-12-10
FL-12-150
FL-15-1
FL-15-5
FL-15-10
FL-15-150
FL-19-1
FL-19-5
FL-19-10
FL-19-75
FL-25-1
FL-25-5
FL-25-10
FL-25-75
FL-30-1
FL-30-5
FL-30-10
FL-30-45
FL-35-1
FL-35-5
FL-35-10
FL-35-30
FL-40-1
FL-40-5
FL-40-10
FL-40-30
FL-45-1
FL-45-5
FL-45-10
FL-45-30
FL-70-1
FL-70-5
FL-70-10
FL-70-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNatural folding diameter
(mm)
Expanded maximum diameter
(mm)
Overall Length
(m)

SGD 5.17

1 Piece(s) 3 Day(s) or more 10361

SGD 9.28

1 Piece(s) 4 Day(s) or more 10365

SGD 13.89

5 Piece(s) 7 Day(s) or more 103610

SGD 216.15

1 Piece(s) 7 Day(s) or more 1036300

SGD 5.28

1 Piece(s) 3 Day(s) or more 105101

SGD 13.01

1 Piece(s) 4 Day(s) or more 105105

SGD 27.67

1 Piece(s) 4 Day(s) or more 1051010

SGD 253.88

1 Piece(s) 4 Day(s) or more 10510300

SGD 6.64

1 Piece(s) 4 Day(s) or more 1010171

SGD 14.47

1 Piece(s) 4 Day(s) or more 1010175

SGD 30.30

1 Piece(s) 4 Day(s) or more 10101710

SGD 224.53

1 Piece(s) 4 Day(s) or more 101017150

SGD 7.01

1 Piece(s) 4 Day(s) or more 1012241

SGD 18.35

1 Piece(s) 4 Day(s) or more 1012245

SGD 37.96

1 Piece(s) 4 Day(s) or more 10122410

SGD 232.92

1 Piece(s) 7 Day(s) or more 101224150

SGD 8.86

10 Piece(s) 7 Day(s) or more 1015281

SGD 21.48

10 Piece(s) 7 Day(s) or more 1015285

SGD 28.56

5 Piece(s) 3 Day(s) or more 10152810

SGD 327.23

1 Piece(s) 4 Day(s) or more 101528150

SGD 10.08

1 Piece(s) 4 Day(s) or more 1022341

SGD 30.68

1 Piece(s) 4 Day(s) or more 1022345

SGD 57.87

1 Piece(s) 4 Day(s) or more 10223410

SGD 191.00

1 Piece(s) 4 Day(s) or more 10223475

SGD 11.17

1 Piece(s) 4 Day(s) or more 1031481

SGD 37.52

1 Piece(s) 7 Day(s) or more 1031485

SGD 66.77

1 Piece(s) 4 Day(s) or more 10314810

SGD 233.42

1 Piece(s) 4 Day(s) or more 10314875

SGD 12.53

10 Piece(s) 7 Day(s) or more 1037581

SGD 39.47

1 Piece(s) 7 Day(s) or more 1037585

SGD 73.09

1 Piece(s) 7 Day(s) or more 10375810

SGD 202.32

1 Piece(s) 7 Day(s) or more 10375845

SGD 15.98

10 Piece(s) 7 Day(s) or more 1043731

SGD 73.09

1 Piece(s) 7 Day(s) or more 1043735

SGD 132.55

1 Piece(s) 7 Day(s) or more 10437310

SGD 186.82

1 Piece(s) 4 Day(s) or more -437330

SGD 24.17

5 Piece(s) 7 Day(s) or more 1051851

SGD 88.79

1 Piece(s) 7 Day(s) or more 1051855

SGD 163.16

1 Piece(s) 7 Day(s) or more 10518510

SGD 222.44

1 Piece(s) 4 Day(s) or more 10518530

SGD 29.61

5 Piece(s) 7 Day(s) or more 1057981

SGD 108.26

1 Piece(s) 7 Day(s) or more 1057985

SGD 202.07

1 Piece(s) 7 Day(s) or more 10579810

SGD 285.31

1 Piece(s) 7 Day(s) or more 10579830

SGD 47.33

5 Piece(s) 7 Day(s) or more 10631201

SGD 178.87

1 Piece(s) 7 Day(s) or more 10631205

SGD 344.59

1 Piece(s) 7 Day(s) or more 106312010

SGD 486.52

1 Piece(s) 7 Day(s) or more 106312030

Loading...

  1. 1

Basic Information

Shape Tube-shaped Operating Temperature (Minimum)(℃) -70 Operating Temperature (Maximum)(℃) 125
Color Black Protection Function (Environmental Resistance) Chemical Resistance / Abrasion Resistance Material Polyester
Color Black Standard Vehicle combustion test Properties Abrasion Resistance
Other standards UL224/FAR25/CSA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)