(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Colored Braided Tube (Red)

Colored Braided Tube (Red)

This is a colored (red) braided tube that can be used for multiple different applications.

[Features]
• This is a color variation of the FL tube that can be freely stretched.
• There is a wide color variety for the FL tube that combines to a total of 13 colors starting with orange for indicating power, which can be used in accordance with the desired application.
• In addition, we also accept custom orders for special colors and sizes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FLC-9-1(R)
FLC-9-5(R)
FLC-9-10(R)
FLC-9-150(R)
FLC-12-1(R)
FLC-12-5(R)
FLC-12-10(R)
FLC-12-150(R)
FLC-19-1(R)
FLC-19-5(R)
FLC-19-10(R)
FLC-19-75(R)
FLC-25-1(R)
FLC-25-5(R)
FLC-25-10(R)
FLC-25-75(R)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNatural folding diameter
(mm)
Expanded maximum diameter
(mm)
Overall Length
(m)

SGD 6.97

10 Piece(s) 7 Day(s) or more 1010171

SGD 17.42

1 Piece(s) 4 Day(s) or more 1010175

SGD 32.07

1 Piece(s) 7 Day(s) or more 10101710

SGD 285.31

1 Piece(s) 7 Day(s) or more 101017150

SGD 7.60

10 Piece(s) 7 Day(s) or more 1012241

SGD 21.29

1 Piece(s) 7 Day(s) or more 1012245

SGD 40.14

1 Piece(s) 7 Day(s) or more 10122410

SGD 316.76

1 Piece(s) 7 Day(s) or more 101224150

SGD 11.38

10 Piece(s) 7 Day(s) or more 1022341

SGD 33.53

1 Piece(s) 7 Day(s) or more 1022345

SGD 62.32

1 Piece(s) 7 Day(s) or more 10223410

SGD 274.84

1 Piece(s) 7 Day(s) or more 10223475

SGD 12.64

10 Piece(s) 7 Day(s) or more 1031481

SGD 39.40

1 Piece(s) 7 Day(s) or more 1031485

SGD 73.21

1 Piece(s) 7 Day(s) or more 10314810

SGD 316.76

1 Piece(s) 7 Day(s) or more 10314875

Loading...

  1. 1

Basic Information

Shape Tube-shaped Operating Temperature (Minimum)(℃) -75 Operating Temperature (Maximum)(℃) 125
Color Red Protection Function (Environmental Resistance) Chemical Resistance / Abrasion Resistance Material Polyester
Color Red Standard Vehicle combustion test Properties Chemical resistance/abrasion resistance
Other standards UL224/FAR25/CSA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)