(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

3MTM Power Clamp Terminating Resistance Connector

3M<sup>TM</sup> Power Clamp Terminating Resistance Connector

Click this image to zoom it.

Move the mouse over the image to zoom

Nylon connector with a compact design with a built-in resistor.
[Features]
・ Communication confirmation is possible with a tester probe
・ Single-action lock mechanism allows easy attachment/detachment with one hand and provides secure mating retention
・ Realized labor-hour saving by single-action connector and cable assembly
[Applications]
・ Ideal for connecting small positions with a maximum allowable current of 10 A
・ Communication interface for CC-Link devices

PDF

Japanese Only

Part Number

Configured Part Number is shown.

35T05-6M00-B0M GF

 
Part Number
35T05-6M00-B0M GF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15.32

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials Number Number 3
Applicable pin/contact Female (socket) Number of Pins 5 Application Cable Connection
Allowable Voltage(V) AC/DC7 MAX Connection direction Straight Key for Preventing Incorrect Insertion Type B (for CC-link communication)
Features Drain line conforming Contact Material Copper Alloy Plating specification (contact) Nickel base gold

Please check the type/dimensions/specifications of the part 35T05-6M00-B0M GF in the 3MTM Power Clamp Terminating Resistance Connector series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)