(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3MTM U-Clamp Wire Mounting Plug

3M<sup>TM</sup> U-Clamp Wire Mounting Plug

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Compact and highly reliable 4-pole bulk pressure-weld connectors.
· 5 variations of core and sheath diameters—distinguishable by cover color and mold stamp markings.
· Supports core diameters of 0.14–0.5-mm2 (26-20 AWG) and outer insulation sheath diameters of ⌀1.0–2.0-mm.
· Provides a maximum current capacity of 3 A per pole (0.3–0.5 mm2, 22–20 AWG).
· A single-action lock feature that can be removed with one hand. The structure prevents reverse insertion.
· The cable holder prevents the cable from falling out when it is connected.
· The transparent cover enables visual confirmation of the cable insertion and connection status.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
33104-6000 FL
33104-6100 FL
33104-6200 FL
33104-6300 FL
33104-6600 FL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAllowable Current
(A)
Conforming wire size
(AWG)
Conforming cable outer diameter
(mm)
Cover Color

SGD 5.47

1 Piece(s) 9 Day(s) 224 to 26 (0.14 to 0.2 mm2) stranded wireφ 1 to 1.4Colorless and Transparent

SGD 5.26

1 Piece(s) Same day 224 to 26 (0.14 to 0.2 mm2) stranded wireφ 1.4 to 2Transparent Yellow

SGD 5.30

1 Piece(s) 4 Day(s) or more 320 to 22 (0.3 to 0.5 mm2) stranded wireφ 1 to 1.4Transparent Red

SGD 5.40

1 Piece(s) 9 Day(s) 320 to 22 (0.3 to 0.5 mm2) stranded wireφ 1.4 to 2Transparent Blue

SGD 5.20

1 Piece(s) 4 Day(s) or more 224 to 26 (0.14 to 0.2 mm2) stranded wireφ 1 to 1.2Gray transparent

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Number Number 3
Applicable pin/contact Male (plug) Number of Pins 4 Application Cable Connection
Allowable Voltage(V) AC/DC250 Wire connection method Pressure Welding Connection direction Straight
Contact Material Copper Alloy Plating specification (contact) Connection part: nickel, gold Plating specification (other than contact) Welding part: Nickel
Plating thickness(μm) Nickel plating: 2.5 or more / gold plating: 0.2 or more Body color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)