(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3MTM Miniature Delta Ribbon (MDR) System Surface Mount Receptacle

3M<sup>TM</sup> Miniature Delta Ribbon (MDR) System Surface Mount Receptacle

[Features]
· Half-pitch I/O connector "Industry Standard Product" MDR system.
· A single row surface mounting solder tail is used to easily achieve circuit board wiring with good transfer properties.
· The contact lengths of the upper and lower columns are equal, and the skew of the contact portion is essentially zero.
· Crosstalk prevention and impedance matching taken into account.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
10220-1210 PE
10226-1210 PE
10226-2210 PE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber Of Pins Connection direction Fixing Method

SGD 17.92

100 Piece(s) 3 Day(s) or more -20AngleNo special notes

SGD 11.47

1 Piece(s) 4 Day(s) or more 1026AngleNo special notes

SGD 10.48

1 Piece(s) 4 Day(s) or more -26StraightPanel: screw fix M2.5 / Circuit board: screw fix M2.5

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials M/N/O M/N/O MDR
Number 1 Applicable pin/contact Female (socket) Application PCB/panel mount
Allowable Current(A) 0.5 Allowable Voltage(V) AC150/DC200 Contact Material Copper Alloy
Plating specification (contact) Contact part: Nickel underground gold Plating specification (other than contact) Tail part: gold flash Plating thickness(μm) Gold Plating: 0.5 or Above
Note Non-shielded plugs and jack screw M2.6 non-shielded shell kits are not compatible with panel mounts. Panel Thickness 2mm max. (including the washers)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)