(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Miniature Delta Button (MDR) System Wire Mount Receptacle

Miniature Delta Button (MDR) System Wire Mount Receptacle

Click this image to zoom it.

Move the mouse over the image to zoom

  • Miniature Delta Button (MDR) System Wire Mount Receptacle
  • Miniature Delta Button (MDR) System Wire Mount Receptacle

[Features]
· Half-pitch I/O connector "Industry Standard Product" MDR system.
· Low insertion removal force and torsion countermeasures through use of pre-force style cantilever contact ensures high reliability.
▪ EMI/ESD countermeasure items.
· Wired to 1.27-mm pitch flat cable by bulk pressure welding connection. Supports daisy chain connections by intermediate pressure welding connection.
· Tough structure based on a die-cast lock stand.
• M2.5 is also available for fixed screw sizes corresponding to ISO standards.

PDF

Japanese Only

Part Number
10220-0200 EL
10226-0200 EL
10236-0200 EL
10240-0200 EL
10250-0200 EL
10268-0200 EL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber Of Pins

SGD 6.95

1 Piece(s) 4 Day(s) or more 1020

SGD 10.24

1 Piece(s) 4 Day(s) or more 1026

SGD 7.27

1 Piece(s) 4 Day(s) or more 1036

SGD 12.92

1 Piece(s) 9 Day(s) 1040

SGD 12.74

1 Piece(s) 4 Day(s) or more 1050

SGD 17.85

1 Piece(s) 4 Day(s) or more -68

Loading...

  1. 1
 

Basic Information

Connector Shape Square shape Connector series initials M/N/O M/N/O MDR
Number 1 Applicable pin/contact Female (socket) Application Cable connection/panel mount
Allowable Current(A) 0.5 Allowable Voltage(V) AC150/DC200 Wire connection method Pressure Welding
Connection direction Straight Features EMI/ESD-compatible product Contact Material Copper Alloy
Plating specification (contact) Nickel base gold Plating thickness(μm) Gold Plating: 0.2 or Above Fixing Method M2.6
Conforming wire size(AWG) 28 Strand wire Conforming cable outer diameter(mm) 1 or Less Body color Black
Cover Color Black Note Non-shielded plugs and jack screw non-shielded shell kits are not compatible with panel mounts. Panel Thickness 2mm max. (including the washers)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)