(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3MTM Miniature Delta Ribbon (MDR) System Receptacle (Condominium)

3M<sup>TM</sup> Miniature Delta Ribbon (MDR) System Receptacle (Condominium)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Half-pitch I/O connector "Industry Standard Product" MDR system.
· Low insertion removal force and torsion countermeasures through use of pre-force style cantilever contact ensures high reliability.
· The unique condominium (two-stage) structure saves space. This receptacle is optimally suited to daisy chain connections, including high-density SCSI mountings.
· Supports panel mountings.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10250-M218 PE

 
Part Number
10250-M218 PE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 47.29

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials M/N/O M/N/O MDR
Number 1 Applicable pin/contact Female (socket) Number Of Pins 100(50 × 2)
Application PCB/panel mount Allowable Current(A) 0.5 Allowable Voltage(V) AC150/DC200
Connection direction Angle Specifications Standard Type Circuit Board Mounting Height(mm) No special notes
Contact Material Copper Alloy Plating specification (contact) Contact part: Nickel underground gold Plating specification (other than contact) Tail part: gold flash
Plating thickness(μm) Gold Plating: 0.5 or Above Conforming circuit board thickness(mm) 1.6 Body color Black
Panel Thickness 2mm max. (including the washers)

Please check the type/dimensions/specifications of the part 10250-M218 PE in the 3MTM Miniature Delta Ribbon (MDR) System Receptacle (Condominium) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)