(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

3MTM Miniature Delta Ribbon (MDR) System Board Mounting Plug

3M<sup>TM</sup> Miniature Delta Ribbon (MDR) System Board Mounting Plug

[Features]
· Half-pitch I/O connector "Industry Standard Product" MDR system.
· Low insertion removal force and torsion countermeasures through use of pre-force style cantilever contact ensures high reliability.
▪ EMI/ESD countermeasure items.
· Tough structure based on a die-cast lock stand.
· Has M2.5 screws compatible with ISO standard and US industrial standard #4-40 screws available for mounting screw sizes.
· Products equipped with a ground lock are available to streamline the pre-soldering of temporary mountings and ground processing.
· Reverse types are also available for providing greater freedom in mechanical design and implementation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
10120-52A2 PL
10126-52A2 PL
10136-52A2 PL
10150-52A2 PL
10150-5212 PL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber Of Pins Fixing Method Conforming circuit board thickness
(mm)

SGD 14.51

100 Piece(s) 3 Day(s) or more 20Panel: screw fix M2.6 / Circuit board: grand lock1.6

SGD 15.35

100 Piece(s) 3 Day(s) or more 26Panel: screw fix M2.6 / Circuit board: grand lock1.6

SGD 27.48

100 Piece(s) 3 Day(s) or more 36Panel: screw fix M2.6 / Circuit board: grand lock1.6

SGD 31.69

100 Piece(s) 3 Day(s) or more 50Panel: screw fix M2.6 / Circuit board: grand lock1.6

SGD 31.47

100 Piece(s) 3 Day(s) or more 50 Circuit board: screw fix M2.5 / Panel: screw fix M2.51.6–3

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials M/N/O M/N/O MDR
Number 1 Applicable pin/contact Male (plug) Application PCB/panel mount
Allowable Current(A) 0.5 Allowable Voltage(V) AC150/DC200 Connection direction Angle
Specifications Right angle normal Features EMI/ESD-compatible product Contact Material Copper Alloy
Plating specification (contact) Contact part: Nickel underground gold Plating specification (other than contact) Tail: gold flash/with lubricant processing Plating thickness(μm) Gold Plating: 0.2 or Above
Note Circuit board securing holes are φ 2.8 with screw locks (but -□ 242 is φ 3.0) and φ 2.6 with ground locks. Panel Thickness 2mm max. (including the washers)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)